Keysight Essential Benchtop Signal Analyzers

ビデオ

This video introduces Keysight Essential Benchtop Signal Analyzers, providing the performance required for foundational RF testing, spectrum analysis, and general‑purpose debugging across commercial, aerospace, academic, and embedded applications. Designed for reliability and flexibility, Essential signal analyzers feature the dynamic range, phase noise performance, and signal fidelity needed for both everyday RF validation and emerging millimeter‑wave test scenarios. With broad software support, engineers can quickly analyze, demodulate, troubleshoot, and characterize signals across dozens of standards and modulation formats.
 

Essential signal analyzers combine low phase noise, wide dynamic range, fast sweep speeds, and powerful signal analysis tools in a compact benchtop form factor. Users can evaluate weak signals using a stable internal reference oscillator, measure complex RF and microwave behaviors, and accelerate testing with rapid sweeps as fast as one millisecond per point. More than 75 software options—ranging from vector signal analysis to noise figure, group delay, power amplifier characterization, and 5G NR applications—enable engineers to expand capabilities as test requirements evolve. These analyzers are compatible with broad application‑specific software for compliance, debugging, and system‑level RF characterization.
 

Key features include:

  • Low Phase Noise: A stable internal reference oscillator enables detection of weak signals and ensures signal quality for high‑frequency communication, radar, and aerospace applications.
  • High Dynamic Range: Accurately measure complex signals across wide frequency and power ranges for dependable RF and microwave analysis.
  • Enhanced Signal Analysis: Access more than 75 measurement applications for modulation analysis, standards‑based testing, troubleshooting, and compliance validation.
  • Fast Sweep Speeds: Perform rapid spectrum analysis and transient detection—up to one millisecond per point—for efficient, time‑sensitive test workflows.
     

Essential Benchtop Signal Analyzers deliver dependable RF measurement performance with low phase noise, high dynamic range, and broad software compatibility. Engineers performing foundational RF tests, general debugging, and millimeter‑wave analysis can rely on Keysight Essential analyzers for accurate results, flexible expansion, and long‑term test confidence.