Keysight DC Power Analyzers

ビデオ

This video introduces Keysight’s DC Power Analyzer portfolio, a highly integrated platform designed to streamline power testing by combining multiple instruments into one. These analyzers accelerate test workflows by providing immediate power insights through advanced sourcing, measurement, and analysis functions. 
 
Each DC power analyzer delivers 5‑in‑1 functionality, supporting up to four DC power supplies or electronic loads, along with an integrated digital multimeter, oscilloscope, arbitrary waveform generator, and data logger. This versatile architecture allows engineers to consolidate instruments, simplify setups, and expand capability as test requirements evolve. 
 
With four‑wire remote sensing on every output, the analyzers maintain measurement accuracy even under high‑current conditions by compensating for voltage drops in power leads. Output sequencing capabilities allow precise timing control for powering multi‑rail ICs, modules, and boards. 
 
A large, intuitive color display provides real‑time visualization of power behaviors, enabling fast debugging and deeper analysis of device‑under‑test performance. Flexible configuration options allow users to choose from pre‑built systems or create custom test setups using four modular slots populated with power supplies, loads, and source‑measure units. 
 
Keysight DC Power Analyzers support up to 1200 W of total power, with low‑noise, high‑accuracy, and high‑resolution module options to meet demanding test conditions. These solutions deliver a powerful, flexible environment for sourcing, measurement, and analysis across R&D, validation, and production test workflows.