Keysight AC Power Supplies

ビデオ

This video introduces Keysight’s AC Power Supply portfolio, engineered to meet the diverse demands of modern electronic design and tests. These supplies enable engineers to emulate real‑world AC power scenarios across both single‑phase and three‑phase environments, supporting development, validation, and manufacturing workflows. 
 

  • Keysight single‑phase AC power supplies offer stable and versatile performance up to 4 kVA and 500 Hz, making them ideal for power simulation, frequency and voltage variation testing, and power factor correction in automated test systems. Their reliability and programmability make them suitable for a wide range of consumer, industrial, and embedded applications.

  • Essential three-phase AC power supplies extend capability for higher-power and higher-frequency applications in development and validation environments. They support demanding test requirements with flexible frequency configurations and integrated measurement functionality to simplify setup and improve efficiency.

  • Pro three-phase AC power supplies deliver up to 18 kVA with available 550 Hz and 5000 Hz configurations, enabling testing of avionics systems, industrial electronics, sensors, high-speed motor drives, and inverters. Their integrated 4-in-1 functionality combines a power supply, multimeter, harmonic analyzer, and power analyzer into a single instrument, simplifying test setups while providing deep electrical insight.

Robust protection mechanisms help prevent DUT damage, while remote operation support enhances test‑system flexibility. These supplies are optimized for simulating AC power grids, analyzing harmonics, injecting disturbances, and validating equipment performance under dynamic AC loading conditions. 
 
Users can choose from single‑phase AC power supplies, Essential 3‑phase solutions for frequencies up to 550 Hz, or Pro 3‑phase AC power supplies supporting frequencies up to 5000 Hz. This flexible lineup enables precise AC power emulation for a broad range of application spaces.