Unveiling the Keysight E36441A 4-Channel Autoranging DC Power Supply

ビデオ

This product introduction video introduces the specifications and advanced features of the Keysight E36441A 4-Channel Autoranging DC Power Supply which includes output tracking, output sequencing, slew rate control, LIST mode, datalogging, 2-wire/4-wire remote sensing, auto-series/auto-parallel, and more.

 

The versatile 400 W power supply comes with four-output control and seamless connectivity. This allows the flexibility for engineers to test more.