Introducing the New High-Power ATE Power Supplies

ビデオ

Keysight high-density, high-power ATE system power supplies empower engineers to accelerate power validation with superior space efficiency, integrated regenerative and bi-directional power capabilities, and automation software for deeper insights and automation—enabling breakthrough designs to hit the market faster without compromise.

 

Compact – Space savings add up in production

  • Challenge: Single power supplies at this power level may occupy anywhere from 1-3 rack units. When production requires 16 channels or more, the footprint quickly adds up.
  • What’s unique: Fit 2–3x more channels in the same footprint versus older systems—essential in mobile test setups or manufacturing environments.
  • Keysight shrinks rack requirements further by integrating leading measurement capabilities that traditionally required additional instruments, and putting energy back on the grid instead of dissipating it as wasted heat with our regenerative models.
  • Keysight’s highest density single input/output channel power products now offer up to 6 kW in 1U.
  • Keysight’s new bi-directional 2-quadrant power products pack up to 12 kW with full regenerative capabilities in only 1–2U—full power, no waste heat, and small form factor.

 

Automation Software – Because high-power devices need automated testing (too)

  • Challenge: Higher-power applications require extensive power performance testing, especially in battery-powered designs. Typically, engineers have had to design their tests with self-written scripts, depending on manual data management to move measurements between systems or into reports.
  • What’s unique: Keysight is extending its unique power measurement automation and emulation software to this new portfolio, so engineers can efficiently and exhaustively test power scenarios unique to their devices. This technology brings stateful emulation to batteries and DUTs, enabling time-saving test automation for configuration and execution, data retrieval, and analysis.
  • Automated power suite delivers automation for power control, battery test, and battery emulation.
  • Automate long-duration tests with precise waveform capture and logging for applications like battery cycling or emulating power supply behavior under fluctuating loads.
  • Software enables real-time data sharing between applications, which reduces human error, eliminates time manually moving data between programs, and accelerates diagnostics.

 

Engineer Confidently with Security and Sustainability Built In

  • Ensure Data Security Without Sacrificing Test Flexibility: Move equipment between classified and non-classified environments safely using removable SD memory—no need for duplicate setups.
  • Conserve Power and Reduce Waste Heat. Regenerative technology reduces operating costs and supports sustainability goals.
  • Improve software security through SSDF compliance: Software designed applying enterprise-wide information security policies based on the NIST SP800-171 framework to ensure Secure Software Development Framework (SSDF) security compliance and commitment to security best practices.