Webinars
Keysight AI (KAI) Data Center Builder is designed to emulate AI workloads, enabling users to benchmark and validate the performance of AI infrastructure in both pre-deployment labs and production AI clusters. The tool allows AI operators and equipment vendors to enhance the efficiency of AI model training over Ethernet networks by experimenting with various workload parameters and network designs. KAI Data Center Builder provides comprehensive insights into the performance of communications and RDMA transports without the need for GPUs, making it a cost-effective solution for testing and optimization.
In this presentation at AI Field Day, Alex Bortok and Ankur Sheth discuss the critical role of network performance in AI training, emphasizing that a significant portion of GPU time is spent on data communication rather than computation. They highlight the importance of co-tuning the software stack and network components to achieve optimal performance, particularly as AI workloads grow in complexity and size. In addition, the speakers also explain the challenges associated with traditional benchmarking methods, which often fail to correlate performance metrics across different components of the AI infrastructure. KAI Data Center Builder addresses these challenges by providing a controlled environment for emulating workloads and generating real traffic, allowing for more accurate performance assessments.
The architecture of the platform is built on the Keysight AresONE series of traffic generators, which can produce RoCEv2 traffic at line rates. The platform's software stack is API-driven, enabling users to conduct collective benchmarks and analyze results effectively. The presenters outline the various testing capabilities offered by the platform, including load balancing, congestion control, and topology experimentation — all aimed at reducing the time required for AI model training.
By providing deeper insights and repeatable testing conditions, KAI Data Center Builder positions itself as a valuable tool for optimizing AI infrastructure and accelerating the deployment of AI models.
何をお探しですか?