ビデオ
The Keysight Electronic Warfare Advanced Simulation platform (EWASP) is a scalable, open architecture-based solution providing flexibility to test across a variety of test requirements, including R&D, system integration, installed test facilities, open-air ranges, and mission validation. The EWASP building blocks enable you to test Electronic Warfare (EW) widgets at any level, from benchtop test to complete high-density dynamic threat simulation with varying levels of test from one versus one, one versus many, and many versus many.
何をお探しですか?