173-IEEE-802-11be-Prepare-for-Wi-Fi-7-with-the-correct-software-Lesson-6

レッスン

IEEE 802.11be: Prepare for Wi-Fi 7 With the Correct Software Boot Camp | Lesson 6 of 11| Examine how to use Keysight's PathWave X-Series Measurement Application software to perform in-depth analysis and measurements of Wi-Fi 7 signals. The lesson covers the different features of the software, such as its ability to analyze signal waveforms, calculate error vector magnitude (EVM), and measure channel capacity. The lesson also discusses how to use the software to generate Wi-Fi 7 signals for testing and validation purposes.