Deep Brain Stimulation Treatments

レッスン

The use of deep brain stimulation (DBS) to treat people with brain disorders. DBS is a minimally invasive surgical procedure that involves implanting electrodes in the brain. The electrodes are then connected to a device that delivers electrical stimulation to specific areas of the brain. This stimulation can help to improve symptoms of a variety of brain disorders, such as Parkinson's disease, epilepsy, and depression.