Techniques for Opening the Eye

レッスン

Understand techniques that can be used to open the eye of a failing signal. An open eye is a wide and clear eye diagram, which indicates that the signal is not being distorted. Techniques for opening the eye include adjusting the termination resistors, adding series resistors, and using differential signaling.