CX3300 Series Device Current Waveform Analyzers

デモ

The mainframes of CX3300 series Device Current Waveform Analyzers capture measured current waveforms by current or differential sensors with up to 200 MHz bandwidth and at a sampling rate of up to 1 GSa/s. The measurement waveforms are captured with 14-bit or 16-bit resolution. To maintain the low noise sensing capabilities of the current and differential sensors, the mainframes are also designed to minimize the noise even under such wide measurement bandwidth.