Case Studies
A global chipset vendor was able to generate base station protocols to test and optimize 5G signaling and RF in pre-silicon and the final chipset. They used an over-the-air test solution to optimize their device for throughput at 28 GHz with 800 MHz bandwidth, while using new adaptive beamforming features.
何をお探しですか?