Triple Output Bench Power Supply Teardown, Keysight E36300 Series

デモ

Learn how the E36300 Triple Output Bench Power Supply was designed for the highest reliability and quiet operation. The linear design and ample filtering create low noise on the output. Each output is completely independent and can be connected in parallel or serial to provide higher current or voltage. Internal relays simplify the setup of auto-parallel and auto-series modes. Relays are also used to switch between 2 and 4 wire measurements. The Bench Power supply is built around a single processor which provides fast response to the front panel and over the USB and LAN interface.