Keysight 5G Network Emulation Solutions. 5G Protocol R&D Toolset

ビデオ

5G-related features such as beamforming at mm-Wave and spectrum sharing increase test complexity considerably. To succeed in the fast-moving 5G industry, you must be able to emulate all the 5G system elements flexibly, make accurate measurements and make informed decisions during the prototyping phase. From the industry leader in protocol and mm-Wave test, the 5G Protocol R&D Toolset is the first in a series of Keysight 5G Network Emulation Solutions to help you streamline your current and future 5G device workflow.