技術概要
As engineering workflows become increasingly automated and AI-assisted, RF design teams need scalable ways to execute multiple simulation, analysis, and data-processing activities without relying solely on sequential Graphical User Interface (GUI) operation. Repetitive design tasks, large parameter sweeps, batch exploration, and automated reporting can create bottlenecks that limit the productivity benefits of engineering automation.
This technical overview introduces the Keysight Advanced Design System Automation Scaling Unit (ASU), W3015E, which provides shared automation capacity for AI-assisted and headless ADS workflows. Designed for both individual engineers and development teams, ASUs enable multiple automation activities to run concurrently, helping compress time to results across repetitive or compute-intensive engineering processes.
The Automation Scaling Unit supports modern approaches to ADS orchestration using Model Context Protocol (MCP) connections, Application Programming Interfaces (APIs), Large Language Model (LLM) prompts, and automation scripts. Together, these capabilities allow engineering teams to coordinate ADS activities beyond traditional sequential GUI-based workflows while continuing to access licensed ADS capabilities through the automation process.
Engineers can apply this capacity to a range of activities, including automated design modification, swept analysis, batch design exploration, simulation result extraction, and report generation. Rather than waiting for individual automation tasks to complete sequentially, multiple activities can be executed concurrently, allowing teams to evaluate more alternatives and complete engineering workflows more efficiently.
This approach is particularly valuable as organizations expand their use of Python automation, AI-assisted engineering, and increasingly autonomous design processes. Shared automation capacity provides a scalable foundation for turning individual scripts and AI-enabled tasks into broader, orchestrated workflows that can support engineering teams and projects.
Explore how the ADS Automation Scaling Unit can help organizations scale engineering automation, increase workflow throughput, and build the infrastructure needed for increasingly connected and AI-assisted RF design processes.
何をお探しですか?