Brochures
The Keysight ESD Automation & Integration Interface is a REST API-based software solution that enables seamless integration of Keysight battery test systems into laboratory, enterprise, and manufacturing automation environments. Built on the proven Keysight ESD-Hub architecture, the interface allows external applications to remotely control battery tests, monitor system status, access measurement data, retrieve reports, and receive real-time event notifications. Designed for battery cell development, module and pack validation, HIL environments, manufacturing, and research laboratories, it supports integration with MES, SCADA, analytics platforms, digital twins, and custom software applications. By enabling standardized automation workflows, scalable deployment, secure role-based access, and efficient data connectivity, the solution accelerates battery testing, streamlines digitalization initiatives, and reduces software development effort across development and production environments.
何をお探しですか?