白書
As chiplet-based architectures gain traction across high-performance and cost-sensitive semiconductor applications, selecting the appropriate die-to-die interconnect standard has become a critical design decision. This whitepaper presents a practical, engineering-focused comparison of Universal Chiplet Interconnect Express (UCIe) and Bunch of Wires (BoW), highlighting their differing philosophies, capabilities, and trade-offs.
The discussion begins by examining the industry shift from monolithic system-on-chip designs to chiplet-based integration, driven by improvements in yield, scalability, and cost efficiency. It then contrasts UCIe’s emphasis on interoperability and standardized ecosystems with BoW’s focus on simplicity and implementation flexibility.
To move beyond theoretical comparison, the paper includes a detailed channel case study that evaluates both standards under real-world conditions. Using eye diagram analysis, Voltage Transfer Function (VTF) loss, and crosstalk evaluation, the study illustrates how each standard defines — and in some cases lacks — signal integrity requirements. The findings show that while both approaches can identify performance issues, UCIe provides a more structured and accessible framework for analysis and compliance.
In addition, the paper explores key signal integrity challenges in chiplet systems, including reflections from impedance discontinuities, crosstalk between adjacent channels, and frequency-dependent loss. Practical methods for diagnosing and mitigating these effects are discussed, providing actionable insights for engineers.
Finally, the role of advanced EDA tools in enabling system-level chiplet analysis is addressed, emphasizing the importance of early validation in reducing design risk.
This whitepaper is intended for engineers and technical decision-makers seeking a grounded, application-oriented perspective on chiplet interconnect standards and their implications for next-generation system design.
何をお探しですか?