Product Fact Sheets
Z-Series oscilloscopes fitted with an M900 motherboard will require the N2181AU Return-to-Keysight upgrade to install a Windows 11 compatible M910 motherboard.
For Z-Series oscilloscopes already equipped with an M910 motherboard, upgrading to Windows 11 is a straightforward process done by installing a N2181A Keysight Windows 11 removable SSD. It is strongly recommended to back up all licenses and calibration factors prior to replacing the SSD to ensure a smooth transition and preserve instrument functionality.
何をお探しですか?