Introducing MP4300A Series Modular Solar Array Simulator System

ビデオ

In this introduction video, Keysight unveiled its fifth generation solar array simulator solution, the MP4300A Series Modular Solar Array Simulator.

 

The product offers an industry-leading high power density of 6 kW to 10kW mainframe with up to six 1.4kW modules in 2U of rack space. The MP4300A supports fast current-voltage (I-V) curve changes with a quick recovery time that mimics rapidly changing conditions in space. Thus, customers can rely on Keysight's MP4300A Series Modular Solar Array Simulator to launch spacecraft safely into space.