Product Tours
In the dynamic realm of 5G/NSA networks and devices, novel solutions are essential to tackle the complexities of field log analysis, lab-based call flow replication, and expedited turnaround time for end customers. Chipset and Device Original Equipment Manufacturers (OEMs) invest significant engineering effort in dissecting field logs and transforming them into lab-centric test cases. Keysight’s Signaling – Field To Lab solution leverages the robust foundation of Keysight S8701A Protocol R&D Toolset (S8701A) and efficiently addresses these challenges, elevating the quality and effectiveness of devices and chipsets delivered to end users. By automatically identifying and rectifying inconsistencies within the log, it generates a precise PRT test case, streamlining the process and allowing users to focus on the core issue at hand.
何をお探しですか?