EM-Circuit Co-Optimization with Physical Geometry Variables

レッスン

RF Circuit designers often use optimization to squeeze out the maximum performance from their circuits. However, when the circuits also contain components with variable physical geometries such as distributed matching networks, printed antennas, packaging, and interconnect, EM-Circuit co-optimization is needed. This optimization technique varies the physical geometries and circuit parameters in the optimization sequence. See how this is done in this tutorial video.