Multi-Probe CATR for RF/RRM Device Acceptance and Antenna Performance

デモ

Keysight F9651A Multi-Probe Compact Antenna Test Range (CATR) chamber fulfills the 5G FR2 RF in-band and spurious and RRM up to 2 Angles of Arrival (AoA) test demands over the air, for design and verification as per 3GPP, and device acceptance as per certification bodies like GCF, PTCRB and CTIA. It also provides a measurement environment for characterizing wireless and antenna system performance of 5G devices, at millimeter-wave (mmWave) frequencies.