Wi-Fi 6E Testing

デモ

Accelerate RF testing of Wi-Fi 6E access points and clients using the Keysight UXM 5G wireless test platform and the embedded S8714A RF application. Watch as a WLAN 802.11ax AP is emulated with 1024QAM in the 6 GHz band to test a mobile phone client. Transmitter and receiver measurements provide analysis of RF performance during a live connection with signaling. Measure transmitted channel power, occupied bandwidth (OBW), spectrum emission mask (SEM), power vs. time, and EVM including detailed modulation accuracy results such as frequency error, peak EVM, and IQ constellation. A cross-correlated EVM (ccEVM) measurement is used to demonstrate measured performance < -40 dB. Characterize receiver packet error performance with the PER vs. power measurement and its selectable power steps and power range. The intuitive GUI of the RF application makes testing Wi-Fi devices quick and easy.