E36150 Series Bench Power Supply: Automotive Upgrade Option (Part 2)

ビデオ

This video features the Automotive Upgrade option on the E36150 series power supply and how it can be used to test automotive standards in DUTs such as the ECU. The option also includes playback simulation and external data logger 1ms sampling rate covering stringent automotive ISO standards.