Enhancing Automotive Radar End-of-Line Testing (EoLT) Efficiency with PMA

アプリケーションノート

Automotive Radar End-of-Line Testing (EoLT)

In pursuit of ‘Vision Zero’: the vision of achieving zero traffic fatalities, automotive safety features such as advanced driver assistance systems (ADAS) are in high demand and have even become a requirement in modern cars. The automotive radar sensor is a key component in enabling ADAS features, including anticollision braking and blind-spot monitoring, to increase driver and pedestrian safety. As such, testing of the radar sensors is a crucial stage in the radar manufacturing process, where radar units undergo rigorous testing to guarantee their functionality and adherence to quality standards.