IV FET Characterization Using the B2900B/BL Series of SMUs

アプリケーションノート

The Keysight Technologies, Inc. B2900B/BL Precision Source/Measure Unit is compact and costeffective bench-top Source/Measure Unit (SMU) with the capability to output and measure both voltage and current. They cover currents from minimum 10 fA to maximum 3 A (DC)/10.5 A (pulse) and voltages from minimum 100 nV to maximum 210 V, which enables you to make a wide range of current versus voltage (IV) measurements more accurately and quickly than ever before. In addition, the B2900B/BL Series of SMUs comes with an intuitive graphical user interface (GUI) and multiple free software control options that make it easy for you to begin making productive measurements immediately, allowing you to choose the solution that best fits your particular application. These features make the B2900B/BL Series of SMUs the best solution for accurate characterization of a wide variety of devices such as field effect transistors (FETs).