Product Fact Sheets
Models from 5 to 110 GHz of full bandwidth
Keysight’s Infiniium UXR-Series real -time oscilloscopes offer the industry’s widest range of models, from 5 GHz to 110 GHz of full bandwidth on up to four channels per frame, with sample rates as high as 256 GSa/s. They are undeniably the fastest, highest-bandwidth, lowest-noise, best signal fidelity, and most powerful oscilloscopes in the world. With the recent introduction of hardware and software enhancements, they now facilitate compliance testing up to three times faster and expedite NRZ/PAM testing by the same factor.
Key benefits of the Infiniium UXR-B Series oscilloscopes
Hardware-accelerated with software-optimized analysis
• 10x faster application compliance testing (with D9010AGGC Disaggregation)
• 50x faster mmWave analysis with standard 160 MHz DDC
• Up to 40x faster NRZ Eye Contour and PAM4 Jitter Extrapolation/SNDR
• 40% more throughput with remote programs (through SCPI)
More accurate
• 4x more vertical resolution with 10-bit ADC
• Best signal integrity high-performance oscilloscope (lowest-noise, highest ENOB)
• Best noise compensation for PAMn SNDR and waveform noise reduction
• Lowest jitter measurement floor and full bandwidth edge trigger in the industry
Multipurpose
• MultiScope support up to 40 channels in single GUI
• MultiDomain analysis
• Industry’s best wideband EVM results (with ccEVM)
• Fully upgradable and expandabl
何をお探しですか?