Migrate from E5052B to E505xA

小冊子

Four Reasons to Migrate Now from E5052B to E5055A

 

• Reason #1:  Precise and accurate phase noise measurements 

• Reason #2:  Fast measurements 

• Reason #3:  Versatile and comprehensive capabilities 

• Reason #4:  Easy to use User Interface 

 

Comprehensive Phase Noise and Signal Source Analysis 

 

Keysight’s E5055A SSA-X Signal Source Analyzer is a next generation bench-top phase noise and signal source analysis solution for wireless communications, high-speed digital, aerospace and defense applications, and T&M metrology. Comprehensive and versatile, this solution evaluates the phase noise and other relevant parameters for RF signals up to 8 GHz. Flexible measurement settings and a modern user interface improve measurement efficiency, while application support through software expands measurement coverage to meet new requirements. Building on 35 years of phase noise experience, Keysight solutions provide excellent performance and are economically tailored to fit your needs.

 

Who Needs an SSA-X?

 

Wireless communications (5G, 6G components (i.e. synthesizers) and modules)

 

• Mid and high performance are required 

• Improve the evaluation quality and efficiency with modern multi-window display

• Easy to use is required for automation in manufacturing

 

Highspeed Data Communications  (Phase noise (“Jitter”) of High-speed SerDes, ADCs, DACs and Clocks (i.e. PCIe RefClk))

 

• “Jitter” measurements 

• RefClock with SSC (Spread Spectrum Clocking)

• Correlation to the results by the oscilloscopes

 

Aerospace and Defense (Phase noise of transceivers used in radar/EW)

 

• Highest measurement performance

• Versatility on top of the phase noise measurements

 

T&M Metrology (Calibration Lab, R&D or Mfr.)

 

• Mid to high performance required

• Easy-to-use is required for automation in the system rack