Brochures
B1506A Overview
The Keysight B1506A Power Device Analyzer / Curve Tracer for Circuit Design is a complete solution that can help power electronics circuit designers maximize the value of their power electronics products by enabling them to select the correct power devices for their applications. It can evaluate all relevant device parameters under a wide range of operating conditions, including IV parameters such as breakdown voltage and on-resistance, as well as three terminal FET capacitance, gate charge, and power loss.
The B1506A consists of a mainframe and fixture. Its fixture can switch between IV and CV measurement and high, low, and guard outputs for three-terminal FET capacitance measurement.
The following cable set is used to connect the mainframe and fixture; all of these cables are included in the B1506A base configuration.
B1506A Accessories List
The B1506A includes a variety of accessories for measuring DUTs with ease. Except for the thermal test enclosure and universal socket module, all B1506A models come standard with the accessories shown in Table 1. You can also purchase these accessories separately.
Model / Option |
Description |
Note |
B1506AU-F02 |
Blank silicon plate |
Bundled in B1506A. If you need an additional plate, you can purchase with B1506AU-F02. |
B1506AU-F10 |
3-pin inline package socket module |
Bundled in B1506A. If you need additional adapters, you can purchase them as B1506AU-F10. |
B1506AU-F11 |
Universal socket module |
Bundled in B1506AH21/H51/H71. This is used for making a custom socket adapter. If you need additional modules, you can purchase them as B1506AUF11. |
B1506AU-F13 |
Curve tracer socket adapter module |
Bundled in B1506A. This is compatible with the curve tracer socket adapter. If you need an additional socket adapter, you can purchase it as B1506AU-F13. |
B1506AU-F14 |
Gate charge socket adapter |
Bundled in B1506A. If you need an additional gate charge adapter, you can purchase it as B1506AU-F14. |
N1254A-550 |
Test leads and connection kit for a thermal test, 20 cm |
Bundled in B1506A. If you need more cables, you can purchase them as N1254A-550. These cables can withstand temperatures of up to +250 ˚C. This kit includes:
|
N1254A-551 |
Test leads and connection kit for a thermal test, 30 cm |
Bundled in B1506A. If you need more cables, you can purchase them as N1254A-551. This kit includes:
|
N1254A-544 |
Thermocouple, 50 cm, 2ea. |
Bundled in B1506A. If you need additional thermocouple cables, you can purchase them with N1254A-544. |
B1506A-T01, B1506AU-T01 |
Thermal test enclosure (Thermostream compatible) |
This is an option of B1506A. The thermal test enclosure is also available as an upgrade part. |
何をお探しですか?