The New and Improved x1149 Boundary Scan Analyzer

ビデオ

The x1149 boundary scan analyzer has been updated with new test features for standard testing in accordance with IEEE Standard 1149.1 2013 which includes a segmented boundary scan register, electronic chip ID (ECID), power domain control, IC reset control, component initialization support, test mode persistence, register mnemonics, and a procedural description language (PDL).