Product Tours
Keysight's i7090 Massively Parallel Board Test system is a leading-edge board test system that supports up to 20 cores to perform parallel board tests on multiple printed circuit board assemblies (PCBAs). With the capacity of up to 2560 ICT test pins, 160 flashing channels and 18-slot PXIe chasis, Keysight's i7090 custom testhead design is bound to fit your requirement needs. Extend your board test system capabilities on multiple printed circuit board assemblies (PCBAs) today!
何をお探しですか?