Cross Platform Automation with RPA

デモ

Keysight PathWave Instrument RPA enables seamless connectivity to interact and orchestrate automation across multiple instruments, devices under test (DUT), and applications without needing to write test automation scripts. Hardware debugging and characterization can take up a lot of time due to repetitive tasks on mouse clicks and manual keyboard entries. In this demo video, RPA automates command line instructions on Linux OS to drive frequency changes and measures the resulting amplitude and frequency on an Oscilloscope. RPA then transfers the data to an external application for Machine Learning.