O-RAN Fronthaul Conformance

デモ

There is a high demand for O-RAN conformance solutions – operators are investing in labs to confirm that the O-RAN equipment that they are planning to deploy conforms to O-RAN Alliance specifications. Keysight offers an automated platform for radio unit validation, characterization, and end-to-end O-RAN interoperability, as well as both O-RAN and 3GPP conformance using a common hardware setup. This demo will showcase the O-RAN radio unit test automation for O-RAN Fronthaul conformance.