A Virtual Cyber Range for Cyber Warfare Analysis and Training

白書

There is a need to accurately model the effects of cyber weapons for analysis, system testing and hardening, and training. Current simulations of the Net-Centric Battlespace do not adequately recreate the impact of cyber warfare due to a lack of realistic cyber threat and defense representations.

Hardware-based cyber ranges are limited in scale, costly, and time-consuming to configure. Moreover, they have no capability to simulate the inherent vulnerabilities endemic to wireless tactical networks. They also do not effectively model the overall effect of a cyber attack on a mission and are therefore unsuitable for mission analysis or training.