Flexible Parallel Between Different 3-Phase AC Source Models

デモ

Imagine, you need to test your device under extreme AC input conditions but you only have multiple lower power AC sources, what can you do? With Keysight AC6900 series 3-phase AC source, you can easily parallel between the 6kVA, 12kVA and 18kVA models, up to a maximum of 4 units, or a scalable output power level up to 72kVA