Enhance Your Productivity Through an Intuitive Front Panel and Large Display

デモ

Ever wonder how an intuitive front panel and a large color display on a 3-phase AC source can enhance your productivity? The Keysight AC6900 series 3-phase AC source has a large color display that simultaneously shows all your 3-phase power measurements. The intuitive front panel user interface also allows you to simulate quick power line disturbances or create and execute a series of AC test steps per the IEC or ISO standards.