Novus Dual PHY Test Card

デモ

Network engineers test a diverse set of equipment and test resources are precious. Ixia NOVUS card can test copper or fiber running, 10 Gbps, 1 Gbps, or 100 Mbps and across Layers 2/3 or Layers 4-7. Learn how you can run high-speed, high-volume network (IxNetwork) and traffic loading (IxLoad) on the same hardware.