CX3300A Anomalous Waveform Analytics - Enabling innovative failure analysis of MCUs and FPGAs

デモ

The CX3300A and the Anomalous Waveform Analytics enable the failure analysis of MCUs and FPGAs that could not be realized before, thereby greatly enhancing product reliability. Unlike the traditional oscilloscope with a limited memory depth, the CX3300A can capture waveforms up to 100 hours without a time lag. It can accelerate the IoT connected device characterization and validation, debugging and troubleshooting, and optimization. The CX3300A features a wide dynamic range and bandwidth, low noise, voltage, and current measurement sensitivity and more.