IxCatapult X800 and X100 Chassis

データシート

Performance, Flexibility, Scalability

 

Growing smartphone and mobile application use is  driving a tremendous increase in the amount of signaling traffic traversing radio access and core networks. High signaling traffic loads and unexpected spikes will impact multiple interfaces in 3G and LTE networks, potentially overloading network elements to the point of causing large-scale outages.

The current surge in signaling traffic is being driven by:

• Smartphones generating up to twenty times the control-plane traffic generated by ordinary phones

• Unexpected spikes caused by poorly configured  over-the-top applications, malicious hackers, and localized outages 

• New revenue-generating services from mobile operators requiring increased interaction with charging and policy functions

Signaling involves the underlying communications that enable user authentication and authorization, mobility, charging, and billing, and policy management. To prevent unexpected, even debilitating surges from occurring, Ixia’s X100 and X800 appliances provide a high-scale platform for testing 3G and 4G wireless network elements.

The X100 and X800 platforms feature a compact, 2U, small-footprint design, and are the premier solution for testing signaling and the control-plane interfaces of network elements that process huge volumes of mission critical control plane traffic—like subscriber databases, management entities, and controllers.

 

Highlights

 

Ixia’s leading IxCatapult and MGTS products leverage the new X800 and X100 platforms to deliver the industry's most scalable solution for testing cellular wireless technologies including LTE, 3G, IMS, and SS7/SIGTRAN

 

On-Demand Performance, Flexibility, and Scalability

 

• X800 provides an all-IP multi-protocol, multi-user, high-performance platform

• X100 provides a multi-interface, multi-protocol,  multi-user platform

• Support for 1 Gigabit Ethernet (GE) and 10GE interfaces

• Supported technologies

° LTE – access and EPC

° 3G – RAN and core network

° IMS and VoIP

° 2G, IN, SS7, SIGTRAN

 

Specifications

 

 

 

X800

X100

Configuration

4 Node Multi-User

1 Node Multi-User

CPU Type

8 Intel Xeon 5600 

Series Processors

2 Intel Xeon E5-2640 

Series Processors

Total Memory Available

96 GB RAM

32 GB RAM

Total Hard Disk Available

2 TB (4x500 GB)

480 GB SSD

Number of Ports

8 Management 1GbE ports

8 USB Ports

8 1GE ports and 4 10GE  ports (960-0333)  or 16 1GE ports (960-0444)

1 Management 1Gb Ethernet ports

1  1GE Test Port included

2  USB Ports

PCIe cards that support:

•    1GE Ports

•    10GE Ports

 

 

 

 

 

X800

X100

Form Factor

2U Rackmount

Mounting Rails

2U rail set, quick/quick, for 2U 17.2"W; the rail will fit a rack between 26.5" and 36.4" deep that follows the EIA industry standard keep-out zone

Height

3.5” (89mm)

Width

17.2” (437mm)

Depth

28.5” (724mm)

17.7” (450mm)

Gross Weight

85 lbs (38.6kg)

43 lbs (19.5kg)

Description

Redundant high-efficiency power supply with PMBus

AC Input

2 1400W: 180 - 240V, 50 - 60Hz,

7.2 - 9.5 Amp 

or 2 1200W: 100 - 140V, 50 - 60Hz,

10.5 - 14.7 Amp

2 700W: 100 - 240V, 60-50Hz, 

10 - 4 Amp

DC Output, +5V standby

6 Amp

4 Amp

DC Output +12V

100 Amp @ 100-140V, 117 Amp 

@ 180-240V

58 Amp distribution: +5V 30 Amp,

+3.3V 24 Amp, -12V 0.6 Amp

RoHS

RoHS Compliant

Environmental Specification

Operating Temperature:  10°to 35°C (50°to 95°F)

Non-operating Temperature:  -40°to 70°C (-40°to 158°F)

Operating Relative Humidity:  8% to 90% (non-condensing)

Non-operating Relative Humidity:  5 to 95% (non-condensing)

Operating Temperature: 

5°to 35°C (41°to 95°F)

Non-operating Temperature:  -40°to 70°C (-40°to 158°F)

Operating Relative Humidity:  8% to 90% (non-condensing)

Non-operating Relative Humidity:  5 to 95% (non-condensing)