Visibility Architecture – Eliminating Visibility and Security Blind Spots

白書

From an information technology (IT) perspective, businesses are in the midst of a once in a generation change. The shift to public and private cloud computing, the shift to virtualized networking, and the growing number of connected devices are structurally changing IT. And within this increasingly complex environment, businesses depend on IT’s ability to deliver an amazing customer experience.

Every business relies on critical applications that are connected in some way. Business customers and users simply expect anytime, anywhere access to all these applications. IT’s challenge is to make sure the infrastructure that delivers these critical applications is reliable, fast and secure. But this level of reliability, performance, and security can be a real challenge. It requires changes to the way IT monitors, manages, and ultimately controls the infrastructure used in application delivery.