What are you looking for?
E36200 Series Autoranging Power Supply
Get more usable power from this autoranging power supply
Starting from US$ 1,956
Already own this product? View Technical Support
Highlights
Designed for Your Power-Hungry Devices
The Keysight E36200 Series autoranging bench power supply can power devices that typically require higher output power supplies with larger watt ratings. A single output E36200 Series autoranging bench power supply can power devices requiring up to 200 W. In comparison, a dual output supply provides two independent 200 W outputs that can combine into a single 400 W output. Three technologies generate higher current at more voltages: autoranging, auto-series, and auto-parallel. All four models use autoranging outputs to provide maximum current at all voltages. Auto-series and auto-parallel internally combine the outputs of the dual output models, creating a single 400 W output.
- Use autoranging power supplies that produce more current at all voltages levels.
- Get auto-parallel outputs for higher current up to 40 A.
- Apply auto-series combined outputs for higher voltage up to 120 V.
- Control inrush current with the variable slew rate.
- Acquire device protection by using overvoltage, overcurrent, and overtemperature provide device protection.
- Benefit from < 350 µVrms for low ripple and noise output.
- Improve load regulation with a four-wire sense.
- Measure power over time with a built-in data logger.
- Simplify USB, LAN (LXI Core), and optional GPIB connectivity.
PathWave BenchVue Power Supply Software
Provides easy control of your power supplies to set parameters and visualize I/V data on a trend chart.
- Track and record your power supply output to understand the impact of the power draw for specific events.
- Connect and control your power supplies through the cloud.
- Export data to popular tools, such as MATLAB, Microsoft Excel, or Word for further analysis.
- Create automated test sequences quickly with minimal instrument knowledge.
- Receive KeysightCare software support subscription and license with each new instrument purchase.
Immense Power in a Small Package
The Keysight E36200 Series autoranging bench power supply features a large display that makes it easy to read voltages and currents simultaneously on all outputs. The large screen can log voltage and current over a time period on one or more outputs.
High current applications benefit from an adjustable slew rate and remote four-wire sense. Autoranging power supply technology gives the highest current available for all output voltage. Choose from a 200 W single output supply or a dual output 400 W power supply.
Key Specifications
Number of outputs
1 or 2 independent
Total power
200 or 400 W
Ripple and Noise
< 350 µVrms
Accuracy
0.03% + 4 mV
Modern Connectivity
USB, LAN, optional GPIB
Want to see more specifications?
Find the Model that's Right for You
Build your Power Supply Skill Set
Today’s designs place higher demands on the bench supplies that provide power. You may find that your bench power supply is causing more of your design problems. Learn how to deal with these issues to ensure your power supply provides the reliable power you need.
Extend The Capabilities
Featured Resources
Want help or have questions?