Highlights

The industry standard for signal integrity measurements just got better

  • Improve your custom test efficiency with our new standard test wizard
  • Get accurate TDR waveforms with channel loss compensation 
  • Count on hardware support for the latest vector network analyzers

The new Physical Layer Test System (PLTS) 2024 is the industry standard for signal integrity measurements and data post processing high-speed interconnects, such as cables, backplanes, PCBs, and connectors. Signal integrity laboratories worldwide have benefited from the power of PLTS in the R & D prototype test phase.

The PLTS 2024 migration to a powerful 64-bit application unleash high port count s-parameter measurements. Today’s 1.6 Tbps internet infrastructure demands multi-port channel analysis to mitigate crosstalk issues that can cause bit errors.

The new 64-bit PLTS application enables deeper memory for those large data files of 16-port and 32-port s-parameter measurements.

PLTS N19307B extends the N19301B base product to allow calibration, measurement and analysis of greater than 4-ports.

Free Trials

N19307B PLTS N-Port Measurement and Analysis

  • PLTS N19307B extends the N19301B base product to perform N-port (greater than 4 ports) measurements and analysis

Interested in N19307B?

Extend The Capabilities For Your PLTS N-Port Measurement And Analysis

Want help or have questions?