Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
- Home
- Products and Services
- Accessories
- Chassis and Controllers
- DAQM903A 20 Channel Actuator/GP Switch Module for DAQ970A and DAQ973A
DAQM903A 20-Channel Actuator / GP Switch Module for DAQ970A and DAQ973A
DAQM903A 20 Channel Actuator/GP Switch Module for DAQ970A and DAQ973A. 20 independent single-pole, double-throw (SPDT) relays with switching voltage up to 300 V.
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Bundle DAQ Mainframe with Modules and Save
Choose the bundle that best fits your measurement application and save up to 10% off the list price compared to purchasing the same items individually.
Highlights
- 20-channel actuator / general-purpose switch
- SPDT (Form C) latching relays
- 300 V, 1 A actuation and control
The Keysight DAQM903A is a general-purpose switch module data acquisition system with 20 independent single-pole, double-throw (SPDT) relays. Use it to cycle power to products under test, control indicator and status lights, and to actuate external power relays and solenoids. Combine it with matrix and multiplexer modules to build custom switch systems. The module's 300 V, 1 A contacts can handle up to 50 W, enough for many power-line switching applications.
Standard product includes:
- 1 DAQM903A, 20-channel actuator module
- 1 functional test certificate
Interested in a DAQM903A?
Featured Resources for DAQM903A 20 Channel Actuator/GP Switch Module for DAQ970A and DAQ973A
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility