- Accessories
- Electrodes and Resistors
- 16198A Bottom Electrode SMD Test Fixture
16198A Bottom Electrode SMD Test Fixture
Designed for impedance evaluations of bottom electrode SMDs and supports 201 (mm) and 402 (mm) sizes
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Designed for impedance evaluations of bottom electrode SMDs and supports 201 (mm) and 402 (mm) sizes
HIGHLIGHTS
- 0201/0402 (mm) bottom electrode DUTs supported
- DC to 3 GHz version (option 003) and 9 kHz - 10 GHz version (option 010)
- New 10 GHz version (option 010) works with E5080B Vector Network Analyzer
- Maximum voltage: ±42V peak max. (AC+DC)
- Temperature: -55 to 85 oC
The 16198A is designed for impedance evaluations of bottom electrode SMDs. It achieves stable frequency characteristics up to 3 GHz or 10 GHz and provides highly repeatable measurements. The Keysight 16198A supports very small SMD sizes, 0201 (mm) and 0402 (mm).
Learn more about Accessories
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility