What are you looking for?
Remote Radio Head Test, Reference Solution
Highlights
The Remote Radio Head Test, Reference Solution provides the physical interfaces together with the vector signal analysis and vector signal generation you need to carry out comprehensive functional and performance testing of your remote radio head (RRH). Fully characterize the uplink and downlink RF air-interface to and from the digital fronthaul.
Connect and control your RRH using standard “in-service” RF, CPRI, and DC power ports. Run pre-defined performance test based on 3GPP standards. Measurement expertise is embedded so you can progress rapidly to valid results without spending time developing custom test hardware and complex test methods.
Reference solution features
- compact, highly configurable architecture, optimized for speed
- pre-defined test methods for RRH performance verification
- interface directly to RRH physical-layer connections: baseband, dual-RF, DC power
Benefits
- significantly drive down your total cost of test–reduce your outlay and improve throughput
- complete your test and measurement projects fast and with confidence
- simplify your test station and save resources–no need to develop and maintain custom fronthaul and RF switching capability
Key Specifications
Standard Configurations
Accurately measure uplink and downlink performance, front-haul to RF.
This configuration provides ready to use test methods for signal generation and signal analysis of LTE-FDD Remote Radio Heads. Support for up-to two transmit receive paths with CPRI (optical) and RF physical interfaces.
- CPRI (optical) and RF physical interfaces supporting 2 TRX
- Downlink performance, CPRI to RF
- Uplink performance, RF to CPRI
- Sample test automation
Accurately measure uplink and downlink performance, front-haul to RF.
This configuration provides ready to use test methods for signal generation and signal analysis of LTE-TDD Remote Radio Heads, plus custom signal creation capability. Support for up-to two transmit receive paths with CPRI (optical) and RF physical interfaces.
- CPRI (optical) and RF physical interfaces supporting 2 TRX
- Downlink performance, CPRI to RF
- Uplink performance, RF to CPRI
- Custom signal creation
- Voltage and current characterization
Accurately measure uplink and downlink performance, front-haul to RF.
This configuration provides ready to use test methods for signal generation and signal analysis of LTE-TDD Remote Radio Heads. Support for up-to two transmit receive paths with CPRI (optical) and RF physical interfaces.
- CPRI (optical) and RF physical interfaces supporting 2 TRX
- Downlink performance, CPRI to RF
- Uplink performance, RF to CPRI
- Sample test automation
Accurately measure uplink and downlink performance, front-haul to RF.
This configuration provides ready to use test methods for signal generation and signal analysis of LTE-FDD Remote Radio Heads, plus custom signal creation capability. Support for up-to two transmit receive paths with CPRI (optical) and RF physical interfaces.
- CPRI (optical) and RF physical interfaces supporting 2 TRX
- Downlink performance, CPRI to RF
- Uplink performance, RF to CPRI
- Custom signal creation
- Voltage and current characterization
Extend the capabilities for your Remote Radio Head Test, Reference Solution
Featured Resources
Want help or have questions?