Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

PROPSIM Channel Emulation Aerospace Testing

The PROPSIM Channel Emulation Solution enables aerospace, satellite and airborne radio system performance validation under uncompromised, coherent real-world complex 3D propagation channels.

Today’s space applications introduce new advanced technologies including wider signal bandwidths, higher frequencies and beamforming. To address associated complexities, Keysight was first to market with channel emulation solution that offers the widest signal bandwidth and highest number of fading channels to test performance of 5G NTN aerospace and terrestrial links in single box.

Performance validation of high velocity aerospace environment requires a test environment that emulates high Doppler frequencies and support long delays, both common in satellite links. Users are able to create test scenarios using PROPSIM-based tools or import scenarios from third-party tools using PROPSIM’s open file format.

The solution allows users to create high-velocity test environments that meet requirements for the highest levels of Doppler. By using a file-based emulation of test scenarios, Keysight’s PROPSIM Channel Emulation Solution assures accurate, realistic and repeatable test conditions for wireless aerospace, telemetry, satellite and high mobility broadband communications applications.

By combining the PROPSIM channel emulator with Keysight E7770A Common Interface Unit and Keysight’s remote radio head (M1740A mmWave Transceiver for 5G), the solution extends to also address frequencies in 6-12GHz and mmWave 24/28/37/44GHz bands.

 

Propsim Channel Emulation Aerospace, Satellite and Airborne Radio System Testing - Brochure

PROPSIM SATCOM Channel Emulation Solution - Solution Brief

Related Products & Solutions

  • no image available Channel Emulators 

    Channel Emulators

    • Simulate real-world radio channel conditions in the lab
    • Enhance end-users’ experience with the most realistic propagation environment
    • Emulate radio channel characteristics including path loss, multi-path fading, Doppler spread and polarization

  • no image available PROPSIM Channel Emulation WLAN 802.11ax Testing 

    PROPSIM Channel Emulation WLAN 802.11ax Testing

    • Design and verify IEEE 802.11n and 802.11ac product spatial multiplexing, beam-forming and MU-MIMO algorithms
    • Testing of critical Channel State Information (CSI)
    • Undistorted 80 MHz bandwidth with excellent EVM performance

  • no image available PROPSIM Channel Emulation Device MIMO OTA Testing 

    PROPSIM Channel Emulation Device MIMO OTA Testing

    • Over-the-Air testing of mobile devices in the lab
    • Complete performance testing of the device, including the antenna, RF front end and baseband
    • Realistic RF environment for standardized testing of a device within an anechoic or reverberation chamber

  • no image available PROPSIM Channel Emulation MANET/MESH Testing 

    PROPSIM Channel Emulation MANET/MESH Testing

    • Performance testing of Mobile Ad-hoc Networks in the lab under real-world radio propagation conditions
    • Tests key functionality of critical communications networks in hardware-in-the-loop test beds
    • Evaluates mission plans and what-if scenarios

  • no image available PROPSIM Channel Emulation 5G Massive MIMO Testing 

    PROPSIM Channel Emulation 5G Massive MIMO Testing

    • Test base station and network algorithms, link adaptivity and smart antenna solutions in a non-stationary radio channel environment
    • Stochastic channel models for user-defined geometry-based scenarios
    • Advanced test scenarios related to adaptive antennas

  • no image available Keysight Virtual Drive Testing Toolset 

    Keysight Virtual Drive Testing Toolset

    • Real-world, automated performance testing of devices and network infrastructure in the lab
    • Sophisticated test automation with industry-leading field and lab test tools
    • Emulates real-world RF network conditions in a controlled laboratory environment

  • no image available PROPSIM 5G Channel Emulation Solutions 

    PROPSIM 5G Channel Emulation Solutions

    • Sub 6GHz MIMO and Massive MIMO Beamforming testing
    • Device and base Station testing in the lab using real infrastructure
    • Device MIMO OTA testing
    • mmWave OTA testing
    • Field-to-lab Virtual Drive Testing

  • no image available PROPSIM F64 RF Channel Emulator 

    PROPSIM F64 RF Channel Emulator

    Keysight’s PROPSIM F64 Channel Emulator enables users to perform benchmarking in laboratory of devices, base stations, digital radio and sensor systems across the entire product workflow

  • no image available PROPSIM FS16 RF Channel Emulator 

    PROPSIM FS16 RF Channel Emulator

    Keysight’s PROPSIM FS16 compact benchtop channel emulator enables users to perform benchmarking in laboratory of devices, base stations, digital radio and sensor systems across the entire product workflow.

  • no image available PROPSIM F32, F8 and FS8 RF Channel Emulators 

    PROPSIM F32, F8 and FS8 RF Channel Emulators

    Keysight’s PROPSIM channel emulators offer advanced full-stack end-to-end real-world performance testing of wireless devices, network infrastructure equipment, WLAN access points and satellite communication in a laboratory environment.

  • no image available PROPSIM Channel Emulation Aerospace Testing 

    PROPSIM Channel Emulation Aerospace Testing

    • Realistic real-time propagation environments for aerospace, satellite and airborne radio link testing
    • Aerospace and terrestrial channel emulation in a single box
    • High-velocity test environments that meet requirements for the highest levels of Doppler