Impedance Analyzers
Excellent performance and reliability in every measurement
Real characteristics – achieved only with an impedance analyzer
Only Keysight impedance analyzers provide unparalleled accuracy for component evaluation from mmohm to Mohm, from 5 Hz to 3 GHz. Leverage Keysight's impedance measurement expertise to your lab and achieve real characteristics of high quality components.
- The E4990A Impedance Analyzer (20 Hz to 120 MHz frequency range) provides industry-best basic accuracy of 0.045% (typical) over a wide impedance range, with a 40-V built-in DC bias source.
- The E4991B Impedance Analyzer (1 MHz to 3 GHz frequency range) provides basic accuracy of 0.65% over a wide impedance range, with a 40-V built-in DC bias source (Option 001). Material measurement options enable temperature characteristics analysis from -55 °C to 150°C (Option 007) and direct read function of permittivity and permeability (Option 002).
- The E5061B ENA series network analyzer with option 3L5/005 supports a wide frequency range from 5 Hz to 3 GHz, with basic accuracy of 2% (typical), 40-V built-in DC bias source, network analysis, impedance analysis, and gain/phase analysis capabilities.
Find the Model that's Right for You
Already own one of these products?
Visit Technical Support
Prev
The E4990A Impedance Analyzer offers industry best 0.045% (typical) basic accuracy for component, semiconductor and materials measurement. Learn more!
The E4991B Impedance Analyzer offers 0.65% basic accuracy over wide impedance range, material measurement options for temperature characteristics analysis.
The E5061B ENA vector network analyzer, 5 Hz to 3 GHz, 50/75 Ohm, 2-port, with impedance analysis option.
Next
Complete Your Configuration with the Right accessories
Keysight Technologies offers a variety of accessories and test fixture to use with our LCR Meters, Impedance Analyzers, Capacitance Meters and Network Analyzer. Each accessory is designed to ensure highly accurate measurements without degrading the performance of the measurement instrument.
Protect Your Innovation Investment
Featured Resources for the Impedance Analyzers
Want help or have questions?