O que você está procurando?
RSoft BandSOLVE PWE
Plane wave expansion design tool for photonic band structures
Optimize the Band Structure of Photonic Crystal Geometries
Automate and simplify modeling and calculation of photonic band structures for all photonic crystal devices with RSoft BandSOLVE. BandSOLVE’s simulation engine employs a plane wave expansion (PWE) design tool to perform band computations. It also provides a graphical display of electromagnetic fields and other quantities for further analysis.
With a built-in array layout utility and layout hierarchy, your team can conveniently create standard and custom photonic band gap (PBG) structures. BandSOLVE also optimizes the band structure of new photonic crystal geometries before fabricating a device, allowing you to determine the performance of existing components.
Key Features of RSoft BandSOLVE PWE
Need Support for RSoft BandSOLVE PWE?
Explore Blogs
Featured Resources
RSoft BandSOLVE PWE – FAQ
Keysight BandSOLVE is the first commercially available design tool to automate and simplify photonic band structure modeling and calculation for photonic crystal devices. It provides users the ability to implement advanced PWE and FDTD (for FullWAVE users only) algorithms depending on the type of PBG device and material.
Researchers and engineers use BandSOLVE to simulate 2D and 3D periodic structures and calculate projected band structures of PBG devices and defect modes. Your team can apply BandSOLVE to a wide range of photonic crystal components such as:
- 2D and 3D PC slab and waveguides
- 2D and 3D cavity problems
- Photonic crystal fibers, both band-gap guiding and conventional guiding
- Defect modes of non-strictly periodic structures
- Metallic and anisotropic structures
BandSOLVE uses PWE and FDTD (for FullWAVE users only) algorithms to optimize the band structure and simulate and analyze photonic crystal geometries.