- Logic Analyzers
- Protocol Analyzers and Exercisers
- Testadores de Taxa de Erro de Bit (BERT)
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Equipamento de Teste de Materiais
- Analisadores de Forma de Onda de Corrente
- Parameter / Device Analyzers and Curve Tracers
-
Medidores
-
Geradores, Cargas e Fontes de Alimentação
-
Software
-
Wireless
-
Instrumentos Modulares
-
Segurança e Teste de Rede
-
Network Visibility
-
Serviços
- Serviço e suporte do KeysightCare
- KeysightAccess Service
- Serviços de calibração
- Serviços de Reparo
- Technology Refresh Services
- Teste como serviço — TaaS (sigal em Inglês)
- Network / Security Services
- Consulting Services
- Serviços financeiros
- Serviços de educação
- Keysight Support Portal
- Used Equipment
- Todos os Serviços
-
Produtos Adicionais
- Todos os produtos, softwares e serviços
-
-
Soluções
-
Explorar por Caso de Uso
Explorar por Indústria
- Todas as Soluções
- Learn
- Suporte
O que você está procurando?
- Home
- Produto e Serviços
- Network Test and Security
- Network Test Hardware
- PerfectStorm ONE 1GE-10GE
PerfectStorm ONE 1GE/10GE Appliance

Enterprise-scale application and security testing
Already own this product? Visit Technical Support
Highlights
- Enterprise-scale applications and security testing, anywhere, anytime
- Unified architecture supports BreakingPoint and IxLoad applications
- Software licensing upgrades enable affordable 4Gbps performance now with easy expansion for future needs of up to 80Gbps
- Compact form factor and reduced power requirements for customers that have a need for high performance, yet are constrained by lab space and power availability
- High-performance with hardware-based acceleration for SSL and IPsec
Validate Enterprise-Wide Networks with Real World Traffic™
Building upon the terabit-scale PerfectStorm platform, PerfectStorm ONE™ appliances offers enterprises, service providers, and technology vendors a revolutionary solution for generating stateful applications and malicious traffic, simulating millions of real-world end-user environments to test and validate infrastructure, a single device, or an entire system.
PerfectStorm ONE’s unique combination of portability, performance, and cost-effectiveness allows any organization to perform enterprise-scale performance and security testing anywhere, at any time, using the exact application, attack, and load behavior needed to optimize and harden any IT infrastructure.
PerfectStorm ONE facilitates network and security proof-of-concepts (POCs) and assessments, all in a compact device. This POC-in-a-box enables enterprises and service providers to select optimal devices and right-size data centers, as well as providing device vendors with a platform to fully showcase their product’s performance, resiliency, and throughput under real-world traffic loads.
Featured Resources
Related Products
Want help or have questions?
- © Keysight Technologies 2000–2023
- Privacidade
- Mapa do site
- Termos
- Trademark Acknowledgements
- Contate o Webmaster