E1735A USB Axis Module
Small and light weight, the Keysight E1735A USB Axis Module allows users to interface the laser, remote control, and optional A Quad B input cable to any PC.
A partir de
Highlights
The Keysight E1735A A-quad B module is a three meter cable that connects your machine’s A-quad-B encoder output to the E1735A USB axis module’s A-quad-B input connector. The cable has a mating connector on one end for the USB axis module.The other end is unterminated so you make the connections to your machine’s encoder.
Principais especificações
Connector Type
N/A
Connector Type
N/A
Visualizar mais
Connector Type:
N/A
Interested in a E1735A?
Extend The Capabilities For Your USB Axis Module
Garantia, Calibração e Serviços
Featured Resources
Want help or have questions?